RSCH
The R-SCH (Reverse Supplemental Channel) is used to operate in conjunction with the RFCH(Reverse Fundamental Channel) or the RDCCH (Reverse Dedicated Control Channel) in that Reverse Traffic Channel to provide higher data rate services, and on whic higher-level data is transmitted.
|
1. General |
2.Frame |
|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
RSCH Configuration Summary Table
This section defines the Settings Current and Apply Needed buttons. Only one button is available at any time. These buttons are available in all of the CDMA2000's tree nodes.
|
|
This button sets all channels to equal power, and the total power to 0 dB. |
|
|
This button scales all of the current channel powers so that the total power equals 0 dB, keeping the previous power ratios between the individual channels. |
1. General
State
Choice: On | Off
Set operating state of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH[:STATe] ON|OFF|1|0
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH[:STATe]?
Power
Range: -40 to 0 dB
Set the power of the channel in dB.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:POWer <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:POWer?
Radio Configuration
Choice: 1 | 2
Set the Radio Configuration of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:RCONfig 1|2
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:RCONfig?
Data
Choice: PN9 | PN15 | Pattern | UserFile
Default: PN9
Edit the data pattern for the Reverse Supplemental channel (RFCH) by clicking on the cell. Then click on the dialog box icon
to launch the
selection dialog box.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:DATA PN9|PN15|FIX4|"<file name>"
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:DATA?
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:DATA:FIX4 <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:DATA:FIX4?
Bit Rate
Choice:
RC1: 1200 | 2400 | 4800 | 9600
RC2: 1800 | 3600 | 7200 | 14400
Set the bit rate of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:RATE?
Channel Coding
Choice: All On | All Off
Set the channel code state of the channel.
If the coding state is off, the channel will be no channel coding and interleaver.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH: CCODing 0|1|ON|OFF
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH: CCODing ?
BER Insertion
Range: 0% to 50%
Set the bit error rate of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:BER <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:BER?
FER Insertion
Range: 0% to 100%
Set the frame error rate of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:FER <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:FER?
2.Frame
Frame Length
Display the frame Length of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:FLENgth?
Frame Offset
Choice:
Frame Length = 5ms: Range: 0 to 3
Frame Length = 10ms: Range: 0 to 7
Frame Length = 20ms: Range: 0 to 15
Frame Length = 40ms: Range: 0 to 31
Frame Length = 80ms: Range: 0 to 63
Set the frame offset of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:FOFFset <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:FOFFset?
EbNo
Range:
Min: -30 + 10log10(ChipRate/BitRate) + NormalizedPower dB
Max: 30 + 10log10(ChipRate/BitRate) + NormalizedPower dB
Set the Eb/No of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:EBNO <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:EBNO?